About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4 mm, 25.4 mm, 1064 nm




Cylindrical Lens, Plano-Convex, N-BK7, 50.8x25.4 mm, 25.4 mm, 1064 nm
Model: CKX025AR.33
The CKX025AR.33 Plano-Convex Cylindrical Lens is a 1064 nm anti-reflection coated, 2 inch (50.8 mm) length by 1 inch (25.4 mm) width, N-BK7 plano-convex cylindrical lens with an effective focal length of 25.4 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK7 precision cylindrical lenses are manufactured from fine annealed optical glass and are polished to tight tolerances to ensure minimum wavefront distortion.
Specifications
- Lens ShapePlano-Convex
- Size50.8 x 25.4 mm
- Lens MaterialGrade A N-BK7
- Antireflection Coating1064 nm
- Damage Threshold12 J/cm2 for 10 ns pulses, 10 Hz @ 1064 nm
- Effective Focal Length (EFL)25.4 mm

- Lens ShapePlano-Convex
- Size50.8 x 25.4 mm
- Lens MaterialGrade A N-BK7
- Antireflection Coating1064 nm
- Damage Threshold12 J/cm2 for 10 ns pulses, 10 Hz @ 1064 nm
- Effective Focal Length (EFL)25.4 mm

Resources & Downloads
3D Product Models
Other
CKX025AR.33 RoHS Certificate(266.8 kB, PDF) CKX025AR.33_ROHS2-2021.pdf(282.2 kB, PDF) AR.33 Raw Data.xlsx(57.4 kB, XLSX)
2D Product Drawings
PLANOCO1 VEX-S(89.6 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | CYM-2R-A25.4Cylindrical Lens Adapter, 25.4 mm Lens, CYM-2R Mount | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYM-2RCylindrical Lens Mount, Adjustable, 50.8 mm Max, +/- 5 Deg., 2 arcs sec | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CYH-2Cylindrical Lens Holder, 2.0 in. x 0.75-1.0 in., 2.063-20 Threaded Mounts | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




