About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Component Clamp, 0.5 in. Posts, 1/4-20 and 8-32 Threaded Holes


Component Clamp, 0.5 in. Posts, 1/4-20 and 8-32 Threaded Holes
Model: CC05
In Stock
Product Series Overview
Post Clamps for Mirror MountThe CC05 can be used to secure prisms, mirror mounts and other devices. The clamp mount attaches to a Ø1/2 inch optical posts and has both 1/4-20 and 8-32 threaded holes along its length and at end. These can used as through holes for set screws or threaded holes for mirror mounts or other optical components.
Specifications
- Thread Type8-32 and 1/4-20
- Inside Diameter0.5 inch.
- MaterialAnodized Aluminum
- Thread Type8-32 and 1/4-20
- Inside Diameter0.5 inch.
- MaterialAnodized Aluminum



