Right-Angle Prism, ValuMax, N-BK7, 50.8 mm, Uncoated

  • Size
    50.8 mm  
  • Material
    N-BK7
  • Coating Type
    Uncoated
  • Surface Quality
    60-40 scratch-dig
  • Surface Flatness
    λ/2 at 632.8 nm
  • Clear Aperture
    ≥central 85%
  • Size Tolerance
    +0/-0.25 mm
  • Chamfers
    0.25–0.50 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning