About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
New Adjustment Screw, 100 TPI, 25.4 mm Travel, Large Knob, Side Lock


NewAdjustment Screw, 100 TPI, 25.4 mm Travel, Large Knob, Side Lock
Model: AJS100-1K
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
In Stock
Product Series Overview
AJS High-Precision Adjustment ScrewsThe AJS100-1K Adjustment Screw has precision rolled threads for exceptionally smooth adjustment and higher sensitivity than standard micrometers. The AJS100-1K offers 1 inch (25.4 mm) precision travel obtained with included large adjustment knob, ideal for use with Newport optical mounts, stages, and most micrometer-compatible components. With sub-micron sensitivity, they are a cost-effective alternative to micrometers where position readout is not required.
Resources & Downloads
Other
AJS100-1K EU ROHS3(381.9 kB, PDF)

