Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

New Hex Adjustment Screw, 100 TPI, 19.05 mm Travel

Specifications

  • Travel Range
    19.05 mm
  • Adjustment Screw Thread
    1/4-100
  • Drive Type
    Hex
  • Axial Load Capacity
    90 N
  • Lock
    No Lock
  • Tip Style
    Ball
  • Sensitivity
    0.71 μm

Resources & Downloads

2D Product Drawings
Other