Sorry, this product is no longer offered for sale. It was discontinued on Jan 31, 2019
Pressure Transducer, 3000 psia, Flow-through, 0-10 VDC, 4 VCR male, DB9
The AA08A33PCH2GA1 Micro-Baratron® High Pressure, Ultraclean, Flow-through Pressure Transducer offers a Full Scale measurement range of 3000 psia with 4 VCR® male fittings on both ends (2.24 inch face-face), 0-10 VDC analog output, and 9-pin Type "D" connector on a 9" flying lead in a standard enclosure. It is ideally suited for use in delivery systems that feed ultrapure gases to critical process systems.
Specifications
Type
Pressure Transducer
Measurement Type
Absolute
Configuration
Flow-through
Full Scale Pressure Range
3000 psia
Accuracy
1.0% of Reading
Zero Temperature Coefficient
0.02% of Full Scale/°C
Span Temperature Coefficient
0.04% of Reading/°C
Operating Temperature Range
0 - 50°C
Overpressure Limit
3,600 psia
Burst Pressure
15,000 psia
Exposed Materials
Incoloy®
Type
Pressure Transducer
Measurement Type
Absolute
Configuration
Flow-through
Full Scale Pressure Range
3000 psia
Accuracy
1.0% of Reading
Zero Temperature Coefficient
0.02% of Full Scale/°C
Span Temperature Coefficient
0.04% of Reading/°C
Operating Temperature Range
0 - 50°C
Overpressure Limit
3,600 psia
Burst Pressure
15,000 psia
Exposed Materials
Incoloy®