Vacuum Transducer, Cold Cathode-MicroPirani, NW25 ISO-KF, RS232

Technical Specs

  • Type
    Vacuum Transducer
  • Sensor Type
    Cold Cathode and MicroPirani™ (MEMS Thermal Conductivity)
  • Display
    No
  • Vacuum Pressure Range
    1.0 x 10-8 to 760 Torr
  • Analog Output
    0.5 VDC per Decade
  • Communication Type
    RS232/analog
  • Accuracy
    5 x 10-8 Torr to 10-3 ±30% of Reading, 10-3 to 100 ±5% of Reading (Typical)Combined Absolute
  • Orientation
    Any
  • Fitting Type
    NW25 ISO-KF
  • Set Point Relays
    0
  • Power Requirements
    9 - 30 VDC, 2 Watts
  • Maximum Bakeout Temperature
    85°C (185°F)
  • Operating Temperature Range
    0 - 40°C (32 - 104°F)
  • Electrical Connector
    15-pin, High Density, D-sub male