This product is only available on www.mks.com

Base Vacuum Gauge Controller, RS232 and RS485, Series 946, US Region

  • Type
    Vacuum System Controller
  • Display
    320x240 color QVGA TFT LCD with back lighting
  • Vacuum Pressure Range
    10,000 Torr to 10-11 Torr (Dependent upon sensor type)
  • Set Point Relays
    12
  • Relay Contact Rating
    2 amps @ 30 VAC
  • Power Requirements
    100 - 240 VAC 50/60 Hz 150 W maximum
  • Operating Temperature Range
    5-40°C (41-104°F)
  • Storage Temperature Range
    10-55°C (50-131°F)
  • Electrical Connector
    United States
  • CE Certified
    Yes