Vacuum Pressure Transducer, MicroPirani, Display, NW25 ISO-KF, RS232, DB15

  • Type
    Vacuum Transducer
  • Sensor Type
    MicroPirani (MEMS Thermal Conductivity)
  • Display
    1.0 x 10-5 to 760 Torr
  • Vacuum Pressure Range
    1.0 x 10-5 to 760 Torr
  • Analog Output
    1-9 VDC (1 VDC per Decade)
  • Accuracy
    5 x 10-4 to 10-3 Torr ±10% of Reading, 10-3 - 100 Torr ±5% of Reading, 100 Torr to Atmosphere ±25% of Reading (typical)
  • Orientation
    Any
  • Fitting Type
    NW25 ISO-KF
  • Set Point Relays
    0
  • Exposed Materials
    304 stainless steel, Silicon, SiO2, Si3N4, Gold, Viton, Low out gassing epoxy resin
  • Overpressure Limit
    3000 Torr (absolute)
  • Power Requirements
    9 - 30 VDC, <1.5 Watts maximum
  • Maximum Bakeout Temperature
    85°C (185°F)
  • Operating Temperature Range
    0 - 40°C (32 - 104°F)
  • Electrical Connector
    15-pin, High Density, D-sub male