Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

XY Linear Stage, 25.4 mm Travel, M4 and M6, Vacuum

Specifications

  • Axes of Travel
    X, Y
  • Orientation
    Right-Handed
  • Maximum Stage Travel
    25.4 mm  
  • Centered Normal Load Capacity
    222 N
  • Vertical Axial Load Capacity
    80 N
  • Angular Deviation
    150 µrad
  • Material
    Stainless Steel
  • Bearings
    Crossed-Roller Bearings
  • Thread Type
    M4 and M6
  • Vacuum Compatibility
    10-6 hPa
  • Recommended Adjustment Screw
  • Recommended Piezo Actuator

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Vacuum Picomotor Piezo Actuators8302-VPicomotor Actuator, Vacuum Compatible, 1.0 in. Travel, 0.375 in. Shank
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,108
Low Outgassing Adjustment ScrewsAJS100-1H-V6Hex Adjustment Screw, 100 TPI, 25.4 mm Travel, End Lock, Vacuum
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$75