Piezo Mirror Mount, Pint-Sized, Corner Mount, 0.5 in. Diameter

  • Type
    Motorized
  • Optic Diameter
    12.7 mm
  • Number of Actuators
    2
  • Motorized Axes
    2  
  • Actuator Locks
    Locked when powered down
  • Actuator Drive
    Motorized
  • Angular Range
    ±3°
  • Adjustments
    θx, θy
  • Thread Type
    8-32 (M4) CLR
  • Cable Length
    2.1 m  
  • Connector Type
    4-Pin
  • Optic Loading
    Front
  • Optic Mounting
    Set Screw
  • Sensitivity
    0.31 arc sec
  • Angular Resolution
    1.5 µrad  
  • Mechanism
    Kinematic
  • Drive Type
    Picomotor
  • Operating Temperature
    10 to 40°C
  • Material
    Aluminum
  • Actuator Orientation
    Right-handed