Motorized XY Fiber Positioner, 8-32 Tapped Hole

  • Axes of Travel
    X, Y
  • Travel Range
    +/- 1.5 mm
  • Thread Type
    8-32
  • Connector Type
    6 Pin
  • Maximum Speed
    1 mm/min  
  • Minimum Incremental Motion
    30 nm
  • Operating Temperature
    10-40 ˚C
  • Type
    Multimode
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C