MS257 Grating, Ruled, 300 lines/mm, 1700 nm blaze, 1100-2400 nm range

  • Type
    Ruled
  • Grooves per mm
    300  
  • Blaze Wavelength
    1700 nm
  • Primary Wavelength Region
    1100-2400 nm
  • Peak Efficiency
    90%
  • Reciprocal Dispersion
    12.9 nm/mm  
  • Multichannel Array Bandpass
    328 nm