MS257 Grating, Ruled, 1200 lines/mm, 360 nm blaze, 200-1400 nm range

  • Type
    Ruled
  • Grooves per mm
    1200  
  • Blaze Wavelength
    360 nm
  • Primary Wavelength Region
    200-1400 nm
  • Peak Efficiency
    80%
  • Reciprocal Dispersion
    3.2 nm/mm  
  • Multichannel Array Bandpass
    81 nm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C