Diffraction Grating Assembly, Double, 2500 nm blaze, 2500-3250 nm

  • Type
    Ruled
  • Grooves per mm
    150  
  • Blaze Wavelength
    2500 nm
  • Primary Wavelength Region
    2500 to 3250 nm
  • Peak Efficiency
    32%
  • Reciprocal Dispersion
    25.7 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective
  • Multichannel Array Bandpass
    655 nm  
  • Grating Mount
    Double