Diffraction Grating Assembly, Double, 370 nm blaze, 270-1000 nm

  • Type
    Ruled
  • Grooves per mm
    600  
  • Blaze Wavelength
    370 nm
  • Primary Wavelength Region
    270 to 1000 nm
  • Peak Efficiency
    75%
  • Reciprocal Dispersion
    6.5 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective
  • Multichannel Array Bandpass
    165 nm  
  • Grating Mount
    Double