Diffraction Grating Assembly, Double, 225 nm blaze, 200-400 nm

  • Type
    Ruled
  • Grooves per mm
    600  
  • Blaze Wavelength
    225 nm
  • Primary Wavelength Region
    200 to 400 nm
  • Peak Efficiency
    60%
  • Reciprocal Dispersion
    6.4 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective
  • Multichannel Array Bandpass
    163 nm  
  • Grating Mount
    Double