Diffraction Grating Assembly, Double, 560 nm blaze, 320-925 nm

  • Type
    Holographic
  • Grooves per mm
    1800  
  • Blaze Wavelength
    560 nm
  • Primary Wavelength Region
    320 to 925 nm
  • Peak Efficiency
    54%
  • Reciprocal Dispersion
    2.1 nm/mm  
  • Coating Type
    AlMgF2 broadband reflective
  • Multichannel Array Bandpass
    53 nm  
  • Grating Mount
    Double
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C