Diffraction Grating Assembly, Triple, 410 nm blaze, 260-550 nm

  • Type
    Ruled
  • Grooves per mm
    121.6  
  • Blaze Wavelength
    410 nm
  • Primary Wavelength Region
    260 to 550 nm
  • Peak Efficiency
    67%
  • Reciprocal Dispersion
    31.3 nm/mm  
  • Resolution
    2.39 nm  
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Triple