CS260B Grating, Ruled, 300 lines/mm, 1000 nm blaze, 625-2000 nm range

  • Type
    Ruled
  • Grooves per mm
    300
  • Blaze Wavelength
    1000 nm
  • Primary Wavelength Region
    625-2000 nm
  • Peak Efficiency
    72%
  • Reciprocal Dispersion
    12.9 nm/mm
  • Resolution
    0.98 nm
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Dual or Quad