Diffraction Grating Assembly, Triple, 475 nm blaze, 300-1000 nm

  • Type
    Ruled
  • Grooves per mm
    300  
  • Blaze Wavelength
    475 nm
  • Primary Wavelength Region
    300 to 1000 nm
  • Peak Efficiency
    80%
  • Reciprocal Dispersion
    12.8 nm/mm  
  • Resolution
    0.98 nm  
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Triple