Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

CS260B Grating, Ruled, 400 lines/mm, 1600 nm blaze, 925-2600 nm range

Specifications

  • Type
    Ruled
  • Grooves per mm
    400
  • Blaze Wavelength
    1600 nm
  • Primary Wavelength Region
    925-2600 nm
  • Peak Efficiency
    82%
  • Reciprocal Dispersion
    9.6 nm/mm
  • Resolution
    0.73 nm
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Dual or Quad
undefined

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
CS260B 1/4 m Configured MonochromatorCS260B 1/4 m Configured MonochromatorsCS260B 1/4 m Configured Monochromators