Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

CS260B Grating, Ruled, 400 lines/mm, 1200 nm blaze, 675-2500 nm range

Specifications

  • Type
    Ruled
  • Grooves per mm
    400
  • Blaze Wavelength
    1200 nm
  • Primary Wavelength Region
    675-2500 nm
  • Peak Efficiency
    92%
  • Reciprocal Dispersion
    9.7 nm/mm
  • Resolution
    0.73 nm
  • Coating Type
    AlMgF2 broadband reflective
undefined

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
CS260B 1/4 m Configured MonochromatorCS260B 1/4 m Configured MonochromatorsCS260B 1/4 m Configured Monochromators