CS260B Grating, Ruled, 600 lines/mm, 1600 nm blaze, 875-2200 nm range

  • Type
    Ruled
  • Grooves per mm
    600
  • Blaze Wavelength
    1600 nm
  • Primary Wavelength Region
    875-2200 nm
  • Peak Efficiency
    85%
  • Reciprocal Dispersion
    6.2 nm/mm
  • Resolution
    0.47 nm
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Dual or Quad