Diffraction Grating Assembly, Triple, 1350 nm blaze, 800-1900 nm

  • Type
    Ruled
  • Grooves per mm
    600  
  • Blaze Wavelength
    1350 nm
  • Primary Wavelength Region
    800 to 1900 nm
  • Peak Efficiency
    88%
  • Reciprocal Dispersion
    6.4 nm/mm  
  • Resolution
    0.48 nm  
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Triple