Diffraction Grating Assembly, Triple, 1000 nm blaze, 650-2200 nm

  • Type
    Ruled
  • Grooves per mm
    600
  • Blaze Wavelength
    1000 nm
  • Primary Wavelength Region
    650-2200 nm
  • Peak Efficiency
    83%
  • Reciprocal Dispersion
    6.4 nm/mm
  • Multichannel Array Bandpass
    163 nm
  • Grating Mount
    Triple