CS260B Grating, Ruled, 600 lines/mm, 200 nm blaze, 200-400 nm range

  • Type
    Ruled
  • Grooves per mm
    600
  • Blaze Wavelength
    200 nm
  • Primary Wavelength Region
    200-400 nm
  • Peak Efficiency
    60%
    Efficiency at 200nm: 21%
  • Reciprocal Dispersion
    6.4 nm/mm
  • Resolution
    0.48 nm
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Dual or Quad