Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Diffraction Grating Assembly, Triple, 750 nm blaze, 475-1400 nm

Specifications

  • Type
    Ruled
  • Grooves per mm
    1200  
  • Blaze Wavelength
    750 nm
  • Primary Wavelength Region
    475 to 1400 nm
  • Peak Efficiency
    78%
  • Reciprocal Dispersion
    3.1 nm/mm  
  • Resolution
    0.25 nm  
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Triple