Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

CS260B Grating, Ruled, 1200 lines/mm, 350 nm blaze, 200-1400 nm range

Specifications

  • Type
    Ruled
  • Grooves per mm
    1200
  • Blaze Wavelength
    350 nm
  • Primary Wavelength Region
    Dual: 200-1400 nm
    Quad: 200-1175 nm
  • Peak Efficiency
    80%
  • Reciprocal Dispersion
    3.2 nm/mm
  • Resolution
    0.25 nm
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Dual or Quad
undefined

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
CS260B 1/4 m Configured MonochromatorCS260B 1/4 m Configured MonochromatorsCS260B 1/4 m Configured Monochromators