Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

CS260B Grating, Holographic, 1201.6 lines/mm, 250 nm blaze, 200-600 nm range

Specifications

  • Type
    Holographic
  • Grooves per mm
    1201.6
  • Blaze Wavelength
    250 nm
  • Primary Wavelength Region
    200-600 nm
  • Peak Efficiency
    63%
    Efficiency at 200nm: 22%
  • Reciprocal Dispersion
    3.2 nm/mm
  • Resolution
    0.25 nm
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Dual or Quad
undefined

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
CS260B 1/4 m Configured MonochromatorCS260B 1/4 m Configured MonochromatorsCS260B 1/4 m Configured Monochromators