Diffraction Grating Assembly, Triple, 240nm blaze, 200-600nm

  • Type
    Holographic
  • Grooves per mm
    1200  
  • Blaze Wavelength
    240 nm
  • Primary Wavelength Region
    200 to 600 nm
  • Peak Efficiency
    63%
  • Reciprocal Dispersion
    3.2 nm/mm  
  • Resolution
    0.25 nm  
  • Coating Type
    AlMgF2 broadband reflective
  • Grating Mount
    Triple