Ruled Grating on Triple Mount, CS260 & MS260i, 2400 l/mm, 275 nm blaze, 200-700 nm

Model: 74060

Ruled Grating on Triple Mount, CS260 & MS260i, 2400 l/mm, 275 nm blaze, 200-700 nm

Model: 74060

Technical Specs

  • Primary Wavelength Region
    200 to 700 nm
  • Wavelength of Maximum Efficiency
    275 nm
  • Coating Type
    AlMgF2 broadband reflective
  • Grooves per mm
    2400  
  • Type
    Ruled
  • Peak Efficiency
    0.69
  • Reciprocal Dispersion
    1 nm/mm  
  • Blaze Wavelength
    275 nm
  • Resolution
    0.13 nm  

Ruled Grating on Triple Mount, CS260 & MS260i, 2400 l/mm, 275 nm blaze, 200-700 nm

Model: 74060

   Compare
Add to List