Sorry, this product is no longer offered for sale. It was discontinued on Apr 17, 2015. For recommended replacements see mercury-light-sources.   The recommended replacement product is 66941-500H-R15.

Research Hg Arc Source, 200-500 W, 1.5 Inch, UVFS, 1.3in Collimated, F/1.5

Technical Specs

  • Lamp Type
    Mercury
  • Lamp Wattage
    200 - 500 W
  • Output Beam Size
    33 mm  
  • Condenser Type
    F/1.5, single element fused silica
  • F/#
    F/1.5
  • Output Beam
    Collimated
  • Lens Transmittance Range
    200 - 2500 nm
  • Lens Multiplication Factor
    0.06  
  • Flange Series Size
    1.5 inch