Sorry, this product is no longer offered for sale.
Digital/Analog Pressure Valve Controller, 0.5 Amp
Digital/Analog Pressure Valve Controller, 0.5 Amp
Model:
651CD2S1N
The 651CD2S1N Digital/Analog Pressure Controller features a 0.5 amp power supply and drives MKS 653 or 253 Exhaust Throttle Valves with speed and precision. Its self-tuning algorithm brings the system to set point faster than conventional controllers, and ensures repeatable process recipes without operator involvement. The self-tuning function determines optimal control parameters for any set point in the range of the valve by learning time constants, transfer functions of the valve and plumbing, valve gain, and other important parameters. The 651 includes adjustable soft-start functions for each set point, as well as open and close functions to minimize turbulence in the chamber; local/remote transducer zeroing capability; and two relays to activate other system functions, or to indicate if the pressure deviates from the desired set point. All controls are easily accessed via a simple-to-use front panel, or remotely through RS-232, TTL, or analog voltage. An LCD readout shows valve position and displays pressure in a wide range of engineering units. Five preprogrammable set points are provided for pressure or position control.
0-5 or 0-10 VDC for 0-100% valve position and 0-10 VDC for 0-100% F.S. pressure
Display
2-line LCD with 4-1/2 place N/A readout
Relay Contact Rating
24 Volts AC/DC @ 1 Amp resistive
Type
Pressure Valve Controller
Operating Temperature Range
15 - 40°C
Power Requirements
90 - 132 or 180 - 264 VAC, 50/60 Hz
Output Power
±15 VDC ±5 @ 0.5 Amp
Analog Input
Selectable Pressure Inputs: 0-10, 0-5, or 0-1 VDC
Analog Output
0-5 or 0-10 VDC for 0-100% valve position and 0-10 VDC for 0-100% F.S. pressure
Display
2-line LCD with 4-1/2 place N/A readout
Relay Contact Rating
24 Volts AC/DC @ 1 Amp resistive
651CD2S1N - Drawings & CAD
Additional CAD file downloads are not available for this product.
651CD2S1N - Drawings
Additional drawings are not available for this product.
651CD2S1N
Sign In
Request Resource
In order to provide better service and products, please provide the following brief information.
Password Reset
Enter your email address below to reset your account password.
Password Reset
Email Verification Required
Cart Items Updated
Remove Product
Remove this product from your comparison list?
Check Order Status
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
Sign In Required
To access this and other valuable technical resources, please sign in or register for a new online account.