Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Heated Capacitance Manometer, 5000 Torr, 8 VCR, DB15, 45°C w/Status, Vertical Calibration

Specifications

  • Type
    Pressure Transducer
  • Measurement Type
    Absolute
  • Full Scale Pressure Range
    5000 Torr
  • Sensor Temperature
    45°C
  • Accuracy
    0.12% of Reading
  • Resolution
    0.001% of Full Scale
  • Zero Temperature Coefficient
    0.005% of Full Scale/°C
  • Span Temperature Coefficient
    0.02% of Reading/°C
  • Operating Temperature Range
    15 - 40°C
  • Volume
    6.3 cc
  • Warm-up Time
    4 hours
  • Overpressure Limit
    6,000 Torr
  • Exposed Materials
    Inconel
  • Power Requirements
    ±15 VDC ±5% @ 0.60 Amps (max.)
  • Analog Output
    0 to 10 VDC
  • Electrical Connector
    15-pin type D with Thread Lock
  • Fitting Type
    8 VCR female