About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Meniscus Lens, CLEARMagic, 1.5 in. Diameter, 5.0 in. FL, 7.4 mm Edge, Trumpf


Meniscus Lens, CLEARMagic, 1.5 in. Diameter, 5.0 in. FL, 7.4 mm Edge, Trumpf
Model: 61982ULA
In Stock
Product Series Overview
ZnSe Meniscus LensesThe 61982ULA meniscus infrared lens has a diameter of 1.5 in. (38.1 mm), edge thickness of 7.4 mm, a focal length of 5.0 in., and is Trumpf® OEM compatible. The Clear Magic™ AR coating used for these CO2 laser lenses is designed specifically for 10.6 micron wavelength. The high quality coating increases the amount of energy going through the lens and decrease the absoption to <0.13%.
Zinc Selenide's low absorption coefficient makes it a perfect candidate for focusing applications using high power CO2 lasers. These lenses are designed for high durability and accuracy and manufactured by automated CNC technology to assure complete uniformity. In most laser cutting machines, meniscus lenses are used because they produce a smaller focus diameter.
Specifications
- Lens ShapeMeniscus
- Diameter38.1 mm
- Lens MaterialZnSe
- Effective Focal Length (EFL)5.0 in.
- Surface Accuracy, Irregularity0.5 Fringe @ 633 nm
- Surface Figure2 Fringes @ 633 nm
- Diameter Tolerance+0/-0.1 mm
- Edge Thickness (T<sub>e</sub>)7.4 mm
- Edge Thickness Tolerance±0.1 mm
- Clear Aperture≥90%
- Coating TypeClear Magic™
- Absorption<0.13%
- Transmission>99.37%
- Reflectance<0.25%
- OEM CompatibilityTrumpf
- Lens ShapeMeniscus
- Diameter38.1 mm
- Lens MaterialZnSe
- Effective Focal Length (EFL)5.0 in.
- Surface Accuracy, Irregularity0.5 Fringe @ 633 nm
- Surface Figure2 Fringes @ 633 nm
- Diameter Tolerance+0/-0.1 mm
- Edge Thickness (T<sub>e</sub>)7.4 mm
- Edge Thickness Tolerance±0.1 mm
- Clear Aperture≥90%
- Coating TypeClear Magic™
- Absorption<0.13%
- Transmission>99.37%
- Reflectance<0.25%
- OEM CompatibilityTrumpf

