Sorry, this product is no longer offered for sale. It was discontinued on Apr 17, 2015. For recommended replacements see mercury-light-sources.   The recommended replacement product is 60064-50H-Q1.

Q Series Light Source, DC Arc Lamp, Fused Silica, Collimated

Technical Specs

  • Output Beam Size
    33 mm  
  • Condenser Type
    F/1, two element fused silica
  • F/#
    F/1
  • Output Beam
    Collimated
  • Lens Material
    UV Grade Fused Silica
  • Lens Transmittance Range
    200 - 2500 nm
  • Flange Series Size
    1.5 Inch