Sorry, this product is no longer offered for sale. It was discontinued on Apr 17, 2015. For recommended replacements see xenon-light-sources.   The recommended replacement product is 60056-75X-Q15.

Q Series Light Source, DC Arc Lamp, F/1.5 Fused Silica, Collimated

Technical Specs

  • Output Beam Size
    33 mm  
  • Condenser Type
    F/1.5, single element fused silica
  • Output Beam
    Collimated
  • Lens Material
    UV Grade Fused Silica
  • Lens Transmittance Range
    200 - 2500 nm
  • Lens Multiplication Factor
    0.06  
  • Flange Series Size
    1.5 inch