Skip to Main Content
Skip to Footer
Products
Opto-Mechanics
Lab Supplies
Opto-mechanics Hardware
Stainless Steel Cap Screws
564HK
5/64 in. Hex Key for 8-32 Setscrew, Qty 10
5/64 in. Hex Key for 8-32 Setscrew, Qty 10
Model:
564HK
$3.80
In Stock
FREE 2-day shipping
on thousands of
products on Newport.com
Learn More
Add to cart
Compare
Add to List
Product Series Overview
Stainless Steel Cap Screws
5/64 in. Hex Key for 8-32 Setscrew, Stainless Steel, Pack of 10
Specifications
Technical Specs
Type
Hex Key
Thread Type
8-32
Material
Stainless Steel
Quantity
10
Type
Hex Key
Thread Type
8-32
Material
Stainless Steel
Quantity
10
Resources & Downloads
2D Product Drawings
Imperial Refill Packs.pdf
(424.4 kB, PDF)