Variable Wave Plate, Berek's, 8-32 and M4 Threads

The 5540-U Bereks Variable Wave Plates modifies the polarization of collimated beams from any state to any other state with the flexibility, convenience, and precision previously found only in bulky and expensive Soleil-Babinet compensators. The Model 5540-U features true zero-order retardance, minimal wavefront distortion, and beam displacement of less than 150 μm-all at an economical price. Both 8-32 and M4 threads are provided for universal mounting.
Specifications
- Wavelength Range200-1600 nm
- Retardation0-5.8π @ 0.3 μm
0-π @ 1.6 μm - Retardation Accuracyλ/1000 @ null
λ/100 @ 2 - Wavefront Distortionλ/8
- Clear Aperture10 mm
Resources & Downloads
Manuals
5540-U Bereks Waveplate Manual(893.2 kB, PDF)

