Glan-Thompson Linear Polarizer, 1.0 in. Rotatable Housing, 100,000:1, 700-1000 nm

  • Diameter
    25.4 mm  
  • Wavelength Range
    700-1000 nm
  • Material
    Optical Grade Calcite
  • Extinction Ratio
    100000:1
  • Damage Threshold
    10 W/cm2
  • Clear Aperture
    5.0 mm
  • Transmission
    >95%