Sorry, this product is no longer offered for sale. It was discontinued on Jun 11, 2025.

NIR Dielectric Mirror, 2.0 in. Diameter, 700-900 nm

  • Wavelength Region
    NIR
  • Wavelength Range
    700-900 nm
  • Mirror Shape
    Round
  • Diameter
    50.8 mm  
  • Mirror Size
    Ø50.8 mm
  • Thickness
    12.5 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Broadband Dielectric
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Reflectivity
    R>99%, 700-900 nm
  • Damage Threshold
    500 kW/cm2 (cw), 10 J/cm2 (28-ns pulse)