About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Glan-Thompson Linear Polarizer, 1.0 in. Rotatable Housing, 100,000:1, 400-700 nm




Glan-Thompson Linear Polarizer, 1.0 in. Rotatable Housing, 100,000:1, 400-700 nm
Model: 5524
Product Series Overview
Rotatable Glan-Thompson Calcite PolarizersThe 5524 VIS Glan-Thompson Polarizer is built into a rotation stage, which easily mounts into standard 1.0 in. diameter mirror mounts or rotary stages. At the interface between two calcite prisms, total internal reflection takes place for one polarization state while the other is transmitted. This proven Glan-Thompson design yields extinction ratios greater than 100,000:1 over a wide range of angles and for a broad spectral range. The 5524 is AR coated for use from 400-700 nm.
Specifications
- Diameter25.4 mm
- Wavelength Range400-700 nm
- MaterialOptical Grade Calcite
- Extinction Ratio100000:1
- Damage Threshold10 W/cm2
- Clear Aperture4.8 mm
- Transmission>95%
- Diameter25.4 mm
- Wavelength Range400-700 nm
- MaterialOptical Grade Calcite
- Extinction Ratio100000:1
- Damage Threshold10 W/cm2
- Clear Aperture4.8 mm
- Transmission>95%
Resources & Downloads
Other
502524-01 RoHS Certificate(264.2 kB, PDF) 502524-01_ROHS2-2021.pdf(280.7 kB, PDF)
2D Product Drawings
552xg-Drawing(88.4 kB, PDF)

