This product is only available on www.mks.com

Gauge Pressure Switch, Single-Ended, 10 Torr, 0.25 in. NPT Male, Flying Leads

  • Type
    Pressure Switch
  • Measurement Type
    Differential
  • Configuration
    Single-ended
  • Full Scale Pressure Range
    10 Torr
  • Accuracy
    ±0.5% of Full Scale (± temperature coefficient)
  • Temperature Coefficiant
    ±0.07% of Full Scale/°C
  • Operating Temperature Range
    0 - 50°C
  • Volume
    3.3 cc
  • Overpressure Limit
    2 x Full Scale or 45 psia, whichever is greater
  • Exposed Materials
    Inconel and 316L stainless steel
  • Relay Mode
    Energizes with pressure below the set point
  • Response Time
    <20 msec
  • Relay Contact Rating
    SPDT (isolated) 1 Amp @ 30 VDC resistive
  • Trip Point Range
    0.5 to 10 Torr
  • Trip Point Dead Band
    0.3 Torr
  • Power Requirements
    20 - 30 VDC
  • Electrical Connector
    Flying Leads, 2 ft. shielded cable
  • Fitting Type
    0.25 in. NPT male
  • CE Certified
    Yes