This product is only available on www.mks.com

Vacuum Gauge, Micro-Ion ATM, Display, 2.75 in. CF, RS485, 2 Relays

Technical Specs

  • Type
    Vacuum Gauge Module
  • Display
    Graphics LCD
  • Vacuum Pressure Range
    Absolute: 1.0 x 10-9 to 760 Torr
    Differential: -750 to +250 Torr
  • Analog Output
    0.5-7.0 VDC (0.5 VDC per Decade Logarithmic)
    Optional Differential:1-5 VDC (-750 to +250 Torr Linear)
  • Communication Type
    Digital RS485
  • Accuracy
    Absolute: 1x10-8 to 100 mTorr: ±15% of Reading, 100 mTorr to 150 Torr: ±10% of Reading, 150 to 1000 Torr: ±2.5% of Reading, 1.33 x 10-8 to 0.133 mbar: ±15% of Reading, 0.133 to 200 mbar: ±10% of Reading, 200 to 1,333 mbar: ±2.5% of Reading, 1.33 x 10-6 to 13.3 Pa: ±15% of Reading, 13.3 to 2.00 x 104 Pa: ±10% of Reading, 2.00 x 104 to 1.33 x 105 Pa: ±2.5% of Reading.
    Differential: ±(2.5 Torr + 2.5% of Reading), ±(3.3 mbar + 2.5% of Reading), ±(0.33 kPa + 2.5% of Reading)
  • Fitting Type
    2.75 in. CF
  • Set Point Relays
    2
  • Relay Contact Rating
    Maximum: 1 A at 30 VDC, resistive load, Minimum: 5 mA at 5 VDC, resistive load
  • Internal Volume
    10.8 cm3 (0.65 in.3)
  • X-ray Limit
    <3 x 10-10 Torr, <4 x 10-10 mbar, <4 x 10-8 Pascal
  • Electron Bombardment Degas
    3 Watts for 1 minute/filament
  • Filament
    Yttria-coated Iridium
  • Exposed Materials
    304 stainless steel, tantalum, tungsten, yttria-coated iridium, alumina, CuAg eutectic, Kovar, gold or nickel plated Kovar, borosilicate glass
  • Power Requirements
    24 VDC +10% to -15%, 1 Amp, 22 Watts nominal
  • Maximum Bakeout Temperature
    105°C (221°F) with electronics removed
  • Operating Temperature Range
    10 - 40°C (50° to 104°F), non-condensing
  • Storage Temperature Range
    -40 - 70°C (-40 - 158°F)
  • Electrical Connector
    15-pin subminiature-D male