About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
Laser Safety Glasses, XC Frame, Nd:YAG, 532nm Align, Poly





Laser Safety Glasses, XC Frame, Nd:YAG, 532nm Align, Poly
Model: 31-80155
The 31-80155 XC Frame Laser Safety Glasses by Honeywell (formerly Sperian) are for Nd:YAG, 532 nm Alignment laser wavelengths. It has an XC frame with light tan color polycarbonate lenses. Glendale's polymer Diffused Viewing Only (DVO) designed eyewear maximizes visibility, with lightweight frame designs while providing unsurpassed attenuation for the entire range of laser wavelengths. 40 % VLT (visible light transmission). The stylish XC (extra comfort and extra coverage) frame provides the best wrap around coverage for a spectacle and most comfort for the wearer. The lenses are coated for anti-fogging. The insert for prescription lenses is available free of charge by contacting Honeywell at 1-800-500-4739. Meets ANSI Z136.1, EN207, and EN208.
Specifications
- Frame StyleXC - Semi-Rimless
- Visible Light Transmission40%
- Filter ColorLight Tan
- Filter Type155
- Optical DensityOD 3-3.5 @ 532 nm
OD > 7 @ 1064 nm
OD > 7 @ 190–380 nm
OD > 5 @ 10,600 nm - Laser TypeNd:YAG
532 nm Alignment
- Lens MaterialPolycarbonate
- CEYes
- EN2071064 nm (D L6 IR L7)
- Frame StyleXC - Semi-Rimless
- Visible Light Transmission40%
- Filter ColorLight Tan
- Filter Type155
- Optical DensityOD 3-3.5 @ 532 nm
OD > 7 @ 1064 nm
OD > 7 @ 190–380 nm
OD > 5 @ 10,600 nm - Laser TypeNd:YAG
532 nm Alignment
- Lens MaterialPolycarbonate
- CEYes
- EN2071064 nm (D L6 IR L7)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |


