About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale.
Laser Safety Glasses, XC, High Transmission Nd:YAG, Poly





Laser Safety Glasses, XC, High Transmission Nd:YAG, Poly
Model: 31-80137
Clearance
Save 50% on Limited Stock Clearance Products!
Learn More
Save 50% on Limited Stock Clearance Products!
Learn More
The 31-80137 XC Frame Laser Safety Glasses by Honeywell (formerly Sperian) are for High Transmission Nd:YAG. It has an XC frame with light yellow-green color polycarbonate lenses. Glendale's polymer Diffused Viewing Only (DVO) designed eyewear maximizes visibility, with lightweight frame designs while providing unsurpassed attenuation for the entire range of laser wavelengths. 63 % VLT (visible light transmission). The stylish XC (extra comfort and extra coverage) frame provides the best wrap around coverage for a spectacle and most comfort for the wearer. The lenses are coated for anti-fogging. The insert for prescription lenses is available free of charge by contacting Honeywell at 1-800-500-4739. Meets ANSI Z136.1 and EN207. CE Certified.
Specifications
- Frame StyleXC - Semi-Rimless
- Visible Light Transmission63%
- Filter ColorLime
- Filter Type137
- Optical DensityOD > 4 @ 841-869 nm
OD > 5 @ 870-919 nm
OD > 7 @ 920-1064 nm
OD > 7 @ 10600 nm
OD > 4.2 @ 1065-1088 nm - Laser TypeNd:YAG
- Lens MaterialPolycarbonate
- CEYes
- EN207900-1065 nm (D L5 + IR L7)
- Frame StyleXC - Semi-Rimless
- Visible Light Transmission63%
- Filter ColorLime
- Filter Type137
- Optical DensityOD > 4 @ 841-869 nm
OD > 5 @ 870-919 nm
OD > 7 @ 920-1064 nm
OD > 7 @ 10600 nm
OD > 4.2 @ 1065-1088 nm - Laser TypeNd:YAG
- Lens MaterialPolycarbonate
- CEYes
- EN207900-1065 nm (D L5 + IR L7)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |


