Sorry, this product is no longer offered for sale. The recommended replacement product is N-DIA-53.

Laser Safety Glasses, LGF Full View, Red Diode, 52% VLT

Technical Specs

  • Frame Style
    LGF Full View
  • Visible Light Transmission
    52%
  • Filter Color
    Aqua
  • Filter Type
    135
  • Optical Density
    OD 1-2 @ 625-680 nm
  • Laser Type
    Red Diode Alignment
  • Lens Material
    Polycarbonate
  • CE
    Yes
  • EN207
    N/A
  • EN208
    625-680 nm (RB1)
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C