Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

This product is only available on www.mks.com

Exhaust Throttle Valve, 0.779 in. ID, NW40 ISO-KF

Specifications

  • Type
    Exhaust Throttle Valve
  • Flange Type
    ISO-KF
  • Flange Size
    NW40
  • Inner Diameter
    0.779 in. (20 mm)
  • Valve Drive
    Mechanical (non belt) drive with integral cosine generator
  • Valve Speed
    7.5 s
  • Resolution
    1/10,000
  • Flapper O-ring
    No
  • Helium Leak Rate
    1 x 10-8 scc/sec
  • Operating Temperature Range
    Valve Body: 0 - 90°C
    Valve Motor: 0 - 70°C
  • Maximum Differential Pressure Across Valve
    1 Atmosphere