This product is only available on www.mks.com

Differential Capacitance Manometer, 100 Torr, 4 VCR-F, DB9, 0-10 VDC

  • Type
    Pressure Transducer
  • Measurement Type
    Differential
  • Full Scale Pressure Range
    100 Torr
  • Accuracy
    0.50% of Full Scale
  • Resolution
    0.01% of Full Scale
  • Zero Temperature Coefficient
    0.1% Full Scale/°C
  • Span Temperature Coefficient
    0.04% of Reading/°C
  • Operating Temperature Range
    0 to 50°C
  • Volume
    Measurement Side: 1.4 cc
    Reference Side: 9.0 cc
  • Overpressure Limit
    Measurement Side: 120% of Full Scale or 20 psi (140 kPa), whichever is higher
    Reference Side: 120% of Full Scale
  • Exposed Materials
    Measurement Side: Inconel
    Reference Side: Inconel, ceramic, palladium, stainless steel, glass
  • Power Requirements
    ±15 VDC
  • Analog Output
    0 to 10 VDC
  • Calibration
    Bidirectional
  • Electrical Connector
    9-pin D-subminiature
  • Fitting Type
    4 VCR female